Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

I dispositivi di comando


NULL

SERIE OMPBD7
SERIE OMPBD7
DISPOSITIVI DI COMANDO DA 22 mm PULSANTI E SELETTORI SERIE OMPBD7
ACQUISTARE ORA »
Torrette luminose modulari OMSL.
Torrette luminose modulari OMSL.
Sirena e segnalazione luminosa modello Signal50. 50mm di diametro.
ACQUISTARE ORA »

Sono disponibili anche i seguenti prodotti, ma le descrizioni non sono ancora state tradotte

OMPB-IL Series LED and Incandescent Indicating Lights
OMPB-IL Series LED and Incandescent Indicating Lights
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
ACQUISTARE ORA »
OMPBD7-SS 22mm Series Selector Switches
OMPBD7-SS 22mm Series Selector Switches
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
ACQUISTARE ORA »
OMPBD7 22mm Push Buttons
OMPBD7 22mm Push Buttons
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
ACQUISTARE ORA »
OMPBD7-IL Illuminated Push Buttons
OMPBD7-IL Illuminated Push Buttons
22 mm Illuminated Pushbuttons and E-Stops
ACQUISTARE ORA »
10250T Series
10250T Series
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
ACQUISTARE ORA »
10250T-IL Indicating Lights
10250T-IL Indicating Lights
Heavy-Duty 30.5 mm Metal Oil Tight Indicating Lights
ACQUISTARE ORA »
10250T-SS Series Selector Switches
10250T-SS Series Selector Switches
Heavy-Duty 30.5mm Metal Selector Switches
ACQUISTARE ORA »
E34 Series Indicating Lights, Selector Switches and Pushbuttons
E34 Series Indicating Lights, Selector Switches and Pushbuttons
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
ACQUISTARE ORA »
EM22 Series Heavy-Duty Pushbuttons, Selector Switches and Indicating Lights
EM22 Series Heavy-Duty Pushbuttons, Selector Switches and Indicating Lights
22.5mm Heavy-Duty Push Buttons, Selector Switches, Contact Blocks, and Legend Plates
ACQUISTARE ORA »
OM-AMPB Series Push Button Enclosures
OM-AMPB Series Push Button Enclosures
NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises
ACQUISTARE ORA »
OM-HFPU Series Front Panels for Meters & Controllers
OM-HFPU Series Front Panels for Meters & Controllers
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"
ACQUISTARE ORA »
SCE-PBA Series Sloping Pushbutton Enclosures
SCE-PBA Series Sloping Pushbutton Enclosures
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
ACQUISTARE ORA »
SCE-PB Series Pushbutton Enclosures
SCE-PB Series Pushbutton Enclosures
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
ACQUISTARE ORA »
M22 Series Indoor / Outdoor Panel Alarms
M22 Series Indoor / Outdoor Panel Alarms
Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments
ACQUISTARE ORA »
SCE-PBSS Series Stainless Steel Push Button Enclosures
SCE-PBSS Series Stainless Steel Push Button Enclosures
NEMA Type 4x Stainless Steel 30mm & 22 mm Pushbutton Enclosures
ACQUISTARE ORA »
DIN Rail Terminal Blocks, Feed Through and Ground Terminals
DIN Rail Terminal Blocks, Feed Through and Ground Terminals
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
ACQUISTARE ORA »
We noticed you are from the US. Visit your local site for regional offers and live support.