Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

General and Analog Input Screw Terminal Panels
for OME Family of Data Acquisition Boards

OME-DN-20/37/50, OME-DB-37, OME-DB-8225/1825/8025/8125/8325

General and Analog Input Screw Terminal Panels  for OME Family of Data Acquisition Boards | OME-DN-20/37/50, OME-DB-37, OME-DB-8225/1825/8025/8125/8325

181,86 OME-DB-1825/1

1 anno di garanzia
  • Terminal Panels fo OME Family of Data Acquisition Boards
  • Terminal Panels Include Cable
Schede plug-in - Visualizza i prodotti correlati

Descrizione

OME-DB-8025 Screw Terminal Board
The OME-DB-8025 screw terminal board (Dimensions:102 L x 114 mm H [4.0 x 4.5"]) has two 20 pin flat cable connectors and blank pads for building – (1) an R/C filter circuit, (2) a voltage divider (for bringing voltage signals higher than that allowed by the A/D data-acquisition board (3) a current to voltage converter circuit. Two 2 m (6.6') OME-CA-2020 20-pin flat cables are included with the board. The OME-DB-8025 screw terminal board acts as an analog I/O screw terminal panel to connect to OME-A-812PG or OME-PIO-D64, but can be used for digital I/O with any other OME series boards that have two 20-pin flat connectors for digital I/O.

OME-DB-1825 Screw Terminal Board
The OME-DB-1825 screw terminal board (Dimensions: 170 L x 114 mm H [6.7 x 4.5"]) has 32 single-ended channels or 16 differential channels. The OME-DB-1825 connects to the D-sub 37-pin connector on OME-PCI-1802, OME-PCI-1602, OME-PCI-1202 or OME-PCI-1002 using the D-sub 37 pin cable (OME-CA-3710 or OME-CA-3720). Other features of the board include blank pads for break detection, low-pass filter, current shunt and voltage attenuation. The OME-DB-1825 screw terminal board also provides an additional D-sub 37-pin connector to connect to OME-DB-889D multiplexer board(s).
Please use suffix “/1” or “/2” with the model number to specify the D-sub 37-pin cable length (OME-CA-3710 or OME-CA-3720).

OME-DB-8225 Screw Terminal Board with CJC
The OME-DB-8225 screw terminal board (Dimensions: 170 L x 114 mm H [6.7 x 4.5"]) has 16 single-ended channels or 8 differential channels. The OME-DB-8225 connects to the D-sub 37-pin connector on OME-PCI-1800(H/L), OME-A-826PG, OME-A-822PG or OME-A-8111 using the D-sub 37 pin cable (OME-CA-3710 or OME-CA-3720). Other features of the board include blank pads for break detection, low-pass filter, current shunt and voltage attenuation, and on-board cold junction circuit in analog input channel 1 (jumper selectable single-ended, differential mode). Please use suffix “/1” or “/2” with the model number to specify the D-sub 37-pin cable length (OME-CA-3710 or OME-CA-3720).

OME-DB-8125 Screw Terminal Board
The OME-DB-8125 screw terminal board (Dimensions: 221 mm x 115mm) has two 20-pin cable connectors and one 37-pin D-sub connector. Two 2 m (6.6') OME-CA-2020 20-pin flat cables are included with the board. The OME-DB-8125 screw terminal board acts as an analog I/O screw terminal panel to connect to OME-A-812PG or OME-PIO-D64, but can be used for digital I/O with any other OME series boards that have two 20-pin flat connectors for digital I/O.

OME-DB-8325 Screw Terminal Board
The OME-DB-8325 screw terminal board (Dimensions: 220 mm x 114 mm) has D-sub 37-pin connector and connects to OME-PISO-813 using OME-CA-3710 or OME-CA-3720. Please use suffix /1 or /2 with the part number to specify the D-sub 37-pin cable length, m (3.3') or 2 m (6.6') length respectively, (OME-CA-3710 or OME-CA-3720).
OME-DN-20:
Two 20-Pin Flat Connectors
Digital I/O Access for OME Boards with 20-Pin Connectors
145 x 75 mm (6 x 3")

OME-DN-37:
Two 37-Pin D-Sub Connectors (One for Expansion)
Analog or Digital I/O Access for OME Boards with 37-Pin, D-Sub Connectors
145 x 75 mm (6 x 3")

OME-DN-50:
One 50-Pin Flat Connector
Digital I/O Access for OME-PIO-D144, OME-PIO-D96, OME-PIO-D48, (Multiple OME-DN-50 Boards may be Required to Access all Channels on OME-PIO Series Boards)
145 x 75 mm (6 x 3")

OME-DB-37
37-Pin D-Sub Connector
Analog or Digital I/O Access for OME Boards with 37-Pin, D-Sub Connectors
Direct Connect
130 x 78 mm (5 x 3")
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
OME-DN-20
134,74
Stock: 4 settimane
 
20-pin DIN rail mount I/O connector board (two 20-pin headers), includes two 1 m (3.3') cables (OME-CA-2010)
OME-DN-37
151,61
Stock: 4 settimane
 
37-pin D-Sub DIN rail mount I/O connector board (two 37-pin D-Sub connectors, one for expansion), includes one 1 m (3.3') cable (OME-CA-3710)
OME-DN-50
151,61
Stock: 4 settimane
 
50-pin DIN rail mount I/O connector board (one 50-pin header), includes one 1.5 m (5') cable (OME-CA-5015)
OME-DB-37
134,74
Stock: 4 settimane
 
Direct connect 37-pin screw terminal board
OME-DB-8225/1
168,42
Stock: 4 settimane
 
Screw terminal board with 37-pin D-Sub cable 1 m (3.3') (OME-CA-3710)
OME-DB-8225/2
168,42
Stock: 4 settimane
 
Screw terminal board with 37-pin D-Sub cable 2 m (6.6') (OME-CA-3720)
OME-DB-1825/1
181,86
Stock: 1 settimana
 
Screw terminal board with 37-pin D-Sub cable 1 m (3.3') (OME-CA-3710)
OME-DB-1825/2
202,11
Stock: 1 settimana
 
Screw terminal board with 37-pin D-Sub cable 2 m (6.6') (OME-CA-3720)
OME-DB-8025
134,74
Stock: 4 settimane
 
Screw terminal board with two 2 m (6.6') 20-pin flat cables (OME-CA-2020)
OME-DB-8125
168,42
Stock: 4 settimane
 
Screw terminal board with two 2 m (6.6'} 20-pin flat cables (OME-CA-2020) and 37-pin D-Sub cable 1 m (3.3') (OME-CA-3710)
OME-DB-8325/1
139,96
Stock: 1 settimana
 
Screw terminal board with 37-pin D-Sub cable 1 m (3.3') (OME-CA-3710)
OME-DB-8325/2
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Screw terminal board with 37-pin D-Sub cable 2 m (6.6') (OME-CA-3720)
Tutti gli importi indicati in EUR
Nota: For the OME-DN-20, OME-DN-37, OME-DN-50 and OME-DB-37, Add suffix '/N' to order product without DIN Rail mounting

For the OME-DB-8225/1, OME-DB-8225/2, OME-DB-1825/1, OME-DB-1825/2 add suffix "/DIN" to order the terminal panel with DIN-Rail Mounting Kit

Manuali dei prodotti:

Download OME-DB-8025/8125/8225/8325 - Daughter Boards for OME Series Digital I/O Boards
Download OME-DB-37/20/37/ADP-20 - Pinout Diagrams
We noticed you are from the US. Visit your local site for regional offers and live support.