Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

MICA INSULATED BAND HEATERS, 1" to 11½" I.D.

MBH Series

MICA INSULATED BAND HEATERS | MBH Series

MICA INSULATED BAND HEATERS

78,25 MBH-1210150B/120

1 anno di garanzia
  • 1" to 11½" I.D.
  • Up to 482°C (900°F) Barrel Temperature
  • Used in Hundreds of Industrial and Commercial Heating Applications
  • Cylinders
  • Dies
  • Drums
  • Holding Tanks
  • Injection and Blow Molding Machines
  • Plastic Extruders
Riscaldatori - Visualizza i prodotti correlati

Descrizione

Omegalux® MBH series mica insulated band heaters are available in one or two piece construction and a variety of diameters and widths. One piece band heaters are manufactured with inside diameters from 1 to 31/2 inches. Two piece band heaters are available in diameters from 4 to 111/2 inches. Electrical connections are made through post terminals or insulated and stainless steel overbraided leads.

Each half of the two piece band heaters are rated 120 Volts, and are wired in parallel for 120 Volt operation, or in series for 240 Volt operation.

Available options include different dimensions and terminals, special wattage or voltage ratings, flexible conduit and holes or cutouts. Two, or more sections can be manufactured to fit larger diameters. Contact Engineering for more information.

When heating objects to higher temperatures, lower Watt density heaters should be used to prevent overheating and shortened heater life. Watt density is the total wattage of the heater divided by the heated surface area of the heater. Use the table above to select the maximum recommended Watt density for the application. Lower Watt densities can be achieved by operating 240 Volt heaters on 120 Volts. When operating 240 Volt heaters on 120 Volts, the wattage and Watt density are derated by a factor of 4.

For example, model number MBH-1715300A/240 is a 1.75 inch I.D. one piece band heater, rated for 300 Watts and 36 Watts per square inch at 240 Volts. When operating this same heater on 120 Volts, the wattage and Watt density are reduced to 75 Watts and 9 Watts per square inch.

Maximum Operating Temperature
Operating
Temperature*
Maximum Recommended
Watts per Square Inch
300°F (149°C)40
400°F (204°C)30
500°F (260°C)21
600°F (316°C)12
700°F (371°C)10
800°F (427°C)10
900°F (482°C)10




One Piece Band Heaters
Model No I.D.
in. (mm)
Width
in. (mm)
Watts W/in2 Terminal
Style
Weight
lbs. (kg)
MBH-101085A/1201.00 (25)1.0 (25)8527A0.25 (0.11)
MBH-101085B/1201.00 (25)1.0 (25)8527B0.25 (0.11)
MBH-1015130A/1201.00 (25)1.5 (38)13027A0.37 (0.17)
MBH-1015130B/1201.00 (25)1.5 (38)13027B0.37 (0.17)
MBH-1210100A/1201.25 (32)1.0 (25)10025A0.37 (0.17)
MBH-1210100B/1201.25 (32)1.0 (25)10025B0.37 (0.17)
MBH-1210150A/1201.25 (32)1.0 (25)15038A0.37 (0.17)
MBH-1210150B/1201.25 (32)1.0 (25)15038B0.37 (0.17)
MBH-1215150A/1201.25 (32)1.5 (38)15025A0.43 (0.20)
MBH-1215150B/1201.25 (32)1.5 (38)15025B0.43 (0.20)
MBH-1215200A/1201.25 (32)1.5 (38)20034A0.43 (0.20)
MBH-1215200B/1201.25 (32)1.5 (38)20034B0.43 (0.20)
MBH-1515175A/*1.50 (38)1.5 (38)17524A0.50 (0.23)
MBH-1515175B/*1.50 (38)1.5 (38)17524B0.50 (0.23)
MBH-1515275A/*1.50 (38)1.5 (38)27539A0.50 (0.23)
MBH-1515275B/*1.50 (38)1.5 (38)27539B0.50 (0.23)
MBH-1715180A/*1.75 (44)1.5 (38)18022A0.56 (0.25)
MBH-1715180B/*1.75 (44)1.5 (38)18022B0.56 (0.25)
MBH-1715300A/*1.75 (44)1.5 (38)30036A0.56 (0.25)
MBH-1715300B/*1.75 (44)1.5 (38)30036B0.56 (0.25)
MBH-2015200A/*2.00 (51)1.5 (38)20021A0.68 (0.31)
MBH-2015200B/*2.00 (51)1.5 (38)20021B0.68 (0.31)
MBH-2015375A/*2.00 (51)1.5 (38)37540A0.68 (0.31)
MBH-2015375B/*2.00 (51)1.5 (38)37540B0.68 (0.31)
MBH-2515300A/*2.50 (64)1.5 (38)30025A0.81 (0.34)
MBH-2515450A/*2.50 (64)1.5 (38)45038A0.81 (0.34)
MBH-2520600A/*2.50 (64)2.0 (51)60038A0.87 (0.39)
MBH-2525750A/*2.50 (64)2.5 (64)75038A0.93 (0.42)
MBH-2530900A/*2.50 (64)3.0 (76)90038A1.06 (0.48)
MBH-3015400T/*3.00 (76)1.5 (38)40028T0.56 (0.25)
MBH-3515450T/*3.50 (89)1.5 (38)45027T0.68 (0.31)
MBH-3520500T/*3.50 (89)2.0 (51)50023T0.87 (0.39)
* Insert “120” or “240” for 120 Vac or 240 Vac operation

Two Piece Construction**
Model No I.D.
in. (mm)
Width
in. (mm)
Watts W/in2 Terminal
Style
Weight
lbs. (kg)
MBH-4015550T 4.00 (102) 1.5 (38) 550 30 T 0.50 (0.23)
MBH-4020600T 4.00 (102) 2.0 (51) 600 25 T 0.62 (0.28)
MBH-4515650T 4.50 (114) 1.5 (38) 650 31 T 0.56 (0.25)
MBH-5015750T 5.00 (127) 1.5 (38) 750 31 T 0.68 (0.31)
MBH-5020800T 5.00 (127) 2.0 (51) 800 26 T 1.00 (0.45)
MBH-5515750T 5.50 (140) 1.5 (38) 750 29 T 0.95 (0.43)
MBH-5520900T 5.50 (140) 2.0 (51) 900 26 T 1.00 (0.45)
MBH-6015900T 6.00 (152) 1.5 (38) 900 32 T 0.95 (0.43)
MBH-60201000T 6.00 (152) 2.0 (51) 1000 27 T 1.12 (0.51)
MBH-65151100T 6.50 (165) 1.5 (38) 1100 36 T 1.12 (0.51)
MBH-70151000T 7.00 (178) 1.5 (38) 1000 30 T 1.12 (0.51)
MBH-80151100T 8.00 (203) 1.5 (38) 1100 29 T 1.25 (0.57)
MBH-90151200T 9.00 (229) 1.5 (38) 1200 28 T 1.37 (0.62)
MBH-100151400T 10.00 (254) 1.5 (38) 1400 30 T 1.50 (0.68)
MBH-110201200T 11.00 (279) 2.0 (51) 1200 18 T 2.00 (0.91)
MBH-115151650T 11.50 (292) 1.5 (38) 1650 31 T 1.68 (0.76)
**Note: Two piece band heaters can be operated on either 120 or 240 Vac. Each half is rated for 120 V and is wired in parallel for 120 V and in series for 240 V operation
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
MBH-101085A/120
136.85
Stock: 11 settimane
 
Band heater, 1' ID, 1' width, 85 W, 120 V
MBH-101085B/120
73.99
Stock: 11 settimane
 
Band heater, 1' ID 1' width, 85W, 120V
MBH-1015130A/120
101.72
Stock: 11 settimane
 
Band heater 1' ID, 1.5' widthe, 130W, 120V
MBH-1210150A/120
100.31
Stock: 11 settimane
 
Band heater, 1.25' ID, 1.' width, 150 W, 120 V
MBH-1215200A/120
103.16
Stock: 11 settimane
 
Band heater, 1.25' ID, 1.5' width, 200 W, 120 V
MBH-1215200B/120
78.25
Stock: 11 settimane
 
Band heater, 1.25' ID, 1.5' width, 200 W, 120 V, Terminal B Style
MBH-2015375A/120
104.57
Stock: 11 settimane
 
Band heater, 2' ID. 1.5' width, 375W, 120V
MBH-2015375B/240
114.58
Stock: 11 settimane
 
Band heater, 2' ID, 1.5' width, 375W, 120V
MBH-2515450A/120
118.08
Stock: 11 settimane
 
Band Heater, 2.5' ID, 1.5' width, 450W, 120V
MBH-3015400/240V
51.58
Stock: 11 settimane
 
Band heater, 3.0' ID, 1.5' width, 400W, 240V
MBH-3515450T/120
181.32
Stock: 11 settimane
 
Band Heater, 3.5' ID, 1.5' width, 450W, 120V
MBH-3520500/120V
90.35
Stock: 11 settimane
 
Band heater, 3.5' ID, 2.0' width, 500W, 120V
MBH-60201000T
123.76
Stock: 11 settimane
 
Band heater 6.0' ID, 2.0'width, 1000W
MBH-65151100T
118.08
Stock: 11 settimane
 
Band heater 6.5' ID, 1.5'width, 1100W
MBH-80151100T
127.65
Stock: 11 settimane
 
Band heater,8.0' ID, 1.5' width, 1200W
MBH-5015750A
82.52
Stock: 11 settimane
 
Band heater, 5' ID, 1.5'width, 750W, 120V
MBH-5020800T
121.85
Stock: 1 settimana
 
Band heater, 5' ID, 2' width, 800 W
MBH-100151400T
130.17
Stock: 11 settimane
 
Band heater, 10' ID, 1.5' width, 1400 W, 120 V
MBH-110201200T
150.79
Stock: 11 settimane
 
Band heater, 11' ID, 2' width, 1200 W, 120 V

Ordina per Codice Prodotto

Codice prodotto
Q.tá
Codice prodotto
Q.tá


Tutti gli importi indicati in EUR

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) ID Seleziona da:
10 per 1 in.
12 per 1.25 in.
15 per 1.5 in.
17 per 1.75 in.
20 per 2.0 in.
25 per 2.5 in.
30 per 3 in.
35 per 3.5 in.
40 per 4 in.
45 per 4.5 in.
50 per 5 in.
55 per 5.5 in.
60 per 6 in.
65 per 6.5 in.
70 per 7 in.
80 per 8 in.
90 per 9 in.
100 per 10 in.
110 per 11 in.
115 per 11.5 in.

(2) Width Seleziona da:
10 per 1 in.
15 per 1.5 in.
20 per 2 in.
25 per 2.5 in.
30 per 3 in.

(3) Watts Seleziona da:
85 per 85 W
100 per 100 W
130 per 130 W
150 per 150 W
175 per 175 W
180 per 180 W
200 per 200 W
275 per 275 W
300 per 300 W
375 per 375 W
400 per 400 W
450 per 450 W
500 per 500 W
550 per 550 W
600 per 600 W
650 per 650 W
750 per 750 W
800 per 800 W
900 per 900 W
1000 per 1000 W
1100 per 1100 W
1200 per 1200 W
1400 per 1400 W
1650 per 1650 W

(4) Terminal Style Seleziona da:
A per style A
B per style B
T per style T

(5) Voltage Seleziona da:
Niente (lasciare il campo vuoto)
/120 per 120 V
/240 per 240 V
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.