Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire

(*)TSS Series

Thermocouple Probe | Molded Thermocouple Transition Joint Probes | Insulated Lead Wire | (*)TSS Series

59,50 KTXL-14U-12

  • Probes Molded in House to ensure Quality and Performance
  • 304SS and Inconel® 600 Sheaths
  • 1 m (40 in.) PFA-Insulated Lead Wire with Stripped Leads
  • Manufactureed with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Low-Drift Performance
  • Lead and Transition Rated to 260°C (500°F)
Termocoppie - Visualizza i prodotti correlati

Descrizione

For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations.
Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
Cromega®-
AL
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
KTSS-116(*)-(**)
KTSS-18(*)-(**)
KTSS-316(*)-(**)
KTSS-14(*)-(**)
Inconel®
600
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
KTIN-116(*)-(**)
KTIN-18(*)-(**)
KTIN-316(*)-(**)
KTIN-14(*)-(**)
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
KTXL-116(*)-(**)
KTXL-18(*)-(**)
KTXL-316(*)-(**)
KTXL-14(*)-(**)
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
JTSS-116(*)-(**)
JTSS-18(*)-(**)
JTSS-316(*)-(**)
JTSS-14(*)-(**)
T
Copper-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
260 (500)
316 (600)
371 (700)
371 (700)
TTSS-116(*)-(**)
TTSS-18(*)-(**)
TTSS-316(*)-(**)
TTSS-14(*)-(**)
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NT for KT in Model Number. Some Type E devices are also available. See ordering examples below and contact Sales for moe info.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
KTXL-116U-12
56,23
Stock: 4 settimane
 
Type K Molded Transition Joint Probe with Super OMEGACLAD™ XL 1/16 in. (1.5 mm) dia. sheath, ungrounded junction, 12 in. (300 mm) length.
KTSS-316G-12
39,96
Stock: 4 settimane
 
Type K Molded Transition Joint Probe with 304 SS 3/16 in. (4.5 mm) dia. sheath, ungrounded junction, 12 in. (300 mm) length.
KTIN-14U-12
43,12
Stock: 1 settimana
 
Type K Molded Transition Joint Probe with Inconel® 1/4 in. (6 mm) dia. sheath, ungrounded junction, 12 in. (300 mm) length.
JTSS-18G-12
41,43
Stock: 4 settimane
 
Type J Molded Transition Joint Probe with 304SS 1/8 in. (3 mm) dia. sheath, ungrounded junction, 12 in. (300 mm) length.
ETSS-116U-12
48,91
Stock: 4 settimane
 
Type E Molded Transition Joint Probe with 304SS 1/16 in. (1.5 mm) dia. sheath, ungrounded junction, 12 in. (300 mm) length.
TTSS-14U-18
44,21
Stock: 4 settimane
 
Type T Molded Transition Joint Probe with 304SS 1/4 in. (6 mm) dia. sheath, ungrounded junction, 18 in. (450 mm) length.

Ordina per Codice Prodotto

Codice prodotto
Q.tá
Codice prodotto
Q.tá


Tutti gli importi indicati in EUR
Nota: For extended lead wire beyond 1 m, add $1 per foot (300 mm). Contact Sales or see the Spec Sheet for prices on additional lengths of MI cable.
Prices for 6 and 12 in. (150 and 300 mm) probes are the same.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Thermocouple Type Seleziona da:
ET per Type E
KT per Type K
JT per Type J
TT per Type T
NT per Type N

(2) Sheath Material Seleziona da:
SS per 304 Stainless Steel
IN per Inconel® 600
XL per Super OMEGACLAD™ XL

(3) Sheath Diameter Seleziona da:
116 per 1/16 in. (1.5 mm)
18 per 1/8 in. (3 mm)
316 per 3/16 in. (4.5 mm)
14 per 1/4 in. (6 mm)

(4) Junction Type Seleziona da:
U per Ungrounded
G per Grounded
E per Exposed

(5) Sheath Length Seleziona da:
6 per 6 in. (150 mm)
12 per 12 in. (300 mm)
18 per 18 in. (450 mm)
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.