Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Low Noise Thermocouple Probes With Standard Size Plug

G(*)QIN and G(*)QSS

Low Noise Thermocouple Probes With Standard Size Plug | G(*)QIN and G(*)QSS

Low Noise Thermocouple Probes With Standard Size Plug

Vedi tutti i modelli qui sotto

  • Made from Class 1 Tolerance MI Cable
  • Connector Body Rated to 220°C
  • Probes Individually Pressure and Insulation Tested
  • Earth-Strap Connection Provides Protection Against Electrical Noise
  • Earth-Strap Clamps Plug & Socket Together for Additional Mechanical Rigidity
  • Supplied Mating Socket has Write-On Area for Easy Identification
  • Mating Connector, Cable Clamp, Write-On Windows and Ground Strap Sold Separately
Termocoppie - Visualizza i prodotti correlati

Descrizione


The OMEGA™ low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise. The external strap maintains the electrical connection of the sheilding wire, and also strengthens the mechanical connection between the two connectors. The socket features a handy write-on area, for easy identification.

Low Noise Thermocouple Probe Diagram

Quick Disconnect Probes with Standard Size Low Noise Connectors
Alloy/IEC
Colour Code
Sheath
Dia. mm
Model No.
300 mm Length
Model No.
450 mm Length
Model No.
600 mm Length
K
CHROMEGA-® ALOMEGA™
SS Sheath
1.5
3.0
4.5
6.0
GKQSS-IM15(*)-300
GKQSS- IM30(*)-300
GKQSS-IM45(*)-300
GKQSS-IM60(*)-300
GKQSS-IM15(*)-450
GKQSS- IM30(*)-450
GKQSS-IM45(*)-450
GKQSS-IM60(*)-450
GKQSS-IM15(*)-600
GKQSS- IM30(*)-600
GKQSS-IM45(*)-600
GKQSS-IM60(*)-600
K
CHROMEGA-® ALOMEGA™
Inconel Sheath
1.5
3.0
4.5
6.0
GKQIN-IM15(*)-300
GKQIN- IM30(*)-300
GKQIN-IM45(*)-300
GKQIN-IM60(*)-300
GKQIN-IM15(*)-450
GKQIN- IM30(*)-450
GKQIN-IM45(*)-450
GKQIN-IM60(*)-450
GKQIN-IM15(*)-600
GKQIN- IM30(*)-600
GKQIN-IM45(*)-600
GKQIN-IM60(*)-600
K
CHROMEGA-® ALOMEGA™
Super OMEGACLAD™ XL Sheath
1.5
3.0
4.5
6.0
GKQXL-IM15(*) -300
GKQXL-IM30(*)-300
GKQXL-IM45(*)-300
GKQXL-IM60(*)-300
GKQXL-IM15(*) -450
GKQXL-IM30(*)-450
GKQXL-IM45(*)-450
GKQXL-IM60(*)-450
GKQXL-IM15(*) -600
GKQXL-IM30(*)-600
GKQXL-IM45(*)-600
GKQXL-IM60(*)-600
T
COPPER-CONSTANTAN
SS Sheath
1.5
3.0
4.5
6.0
GTQSS-IM15(*)-300
GTQSS- IM30(*)-300
GTQSS-IM45(*)-300
GTQSS-IM60(*)-300
GTQSS-IM15(*)-450
GTQSS- IM30(*)-450
GTQSS-IM45(*)-450
GTQSS-IM60(*)-450
GTQSS-IM15(*)-600
GTQSS- IM30(*)-600
GTQSS-IM45(*)-600
GTQSS-IM60(*)-600
J
IRON- CONSTANTAN
SS Sheath
1.5
3.0
4.5
6.0
GJQSS-IM15(*)-300
GJQSS- IM30(*)-300
GJQSS-IM45(*)-300
GJQSS-IM60(*)-300
GJQSS-IM15(*)-450
GJQSS- IM30(*)-450
GJQSS-IM45(*)-450
GJQSS-IM60(*)-450
GJQSS-IM15(*)-600
GJQSS- IM30(*)-600
GJQSS-IM45(*)-600
GJQSS-IM60(*)-600
N
OMEGA-P™-OMEGA-N™
Super OMEGACLAD™ XL Sheath
1.5
3.0
4.5
6.0
GNQXL-IM15(*) -300
GNQXL-IM30(*)-300
GNQXL-IM45(*)-300
GNQXL-IM60(*)-300
GNQXL-IM15(*) -450
GNQXL-IM30(*)-450
GNQXL-IM45(*)-450
GNQXL-IM60(*)-450
GNQXL-IM15(*) -600
GNQXL-IM30(*)-600
GNQXL-IM45(*)-600
GNQXL-IM60(*)-600
Super OMEGACLAD™XL sheathed probes highlighted in yellow.
* Specify junction type: G (Grounded), E (Exposed), or U (Insulated).
To specify Inconel® probes, replace "SS" in Model Number with "IN". Example: GKQIN-IM30U-300, Quick Disconnect Type K Probe with Low Noise, Standard connectors, Inconel sheath, 3.0 mm dia, 300 mm length.

Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
GKQIN-IM60U-300
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Quick disconnect probe, type K, SS sheath, 6 mm O.D., insulated junction, 300 mm length
GTQSS-IM60U-600
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Quick disconnect probe, type T, SS sheath, 6 mm O.D., insulated junction, 600 mm length
GJQSS-IM15U-300
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Quick disconnect probe, type J, SS sheath, 1.5 mm O.D., Insulated junction, 300 mm length
Accessories
GS-GST-10
7.99
Stock: 1 settimana
 
Extra replacement Earth-Straps (Pack of 10)
WCP-L
2.35
Stock: 1 settimana
 
Extra replacement write-on windows for connector face (Pack of 5)
WCP-GST
1.59
Stock: 4 settimane
 
Extra replacement write-on windows for connector side (Pack of 5)
Sold Separately, Mating Connector & clamp & other accessory Part Number
HGST-J-F
17.54
Stock: 1 settimana
 
Compliant upon request High performance, low noise, high temperature Standard mating connector
HGST-K-F
17.54
Stock: 1 settimana
 
Compliant upon request High performance, low noise, high temperature Standard mating connector
HGST-E-F
17.21
Stock: 5 settimane
 
Compliant upon request High performance, low noise, high temperature Standard mating connector
HGST-T-F
17.54
Stock: 5 settimane
 
Compliant upon request High performance, low noise, high temperature Standard mating connector
PCLM-GST
2.18
Stock: 1 settimana
 
RoHS compliant CABLE CLAMP
GS-GST-10
7.99
Stock: 1 settimana
 
RoHS compliant Extra ground straps
WCP-GST
1.59
Stock: 4 settimane
 
RoHS compliant Extra replacement write-on windows, side (Pack of 5)
WCP-L
2.35
Stock: 1 settimana
 
RoHS compliant Extra replacement write-on windows, connector face (Pack of 5)
Tutti gli importi indicati in EUR
Nota: Each probe includes a protective earth strap. For applications not requiring the external earth strap, plastic write-on windows are included with each probe and connector to provide additional write-on areas. Note: Windows cannot be used concurrently with earth strap.
Esempio di Ordinazione:  (1) WCP-L Extra replacement write-on windows, connector face (Pack of 5), €2.35

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Thermocouple Type Seleziona da:
K per K Type
T per T Type
J per J Type
N per N type
E per E type

(2) Sheath Material Seleziona da:
SS per Stainless Steel
IN per Inconel
XL per Super OMEGACLAD™XL (Type K and N only)

(3) Sheath Diameter Seleziona da:
15 per 1.5 mm
30 per 3.0 mm
45 per 4.5 mm
60 per 6.0 mm

(4) Thermocouple Junction Seleziona da:
U per Insulated
G per Grounded
E per Exposed

(5) Sheath Length Seleziona da:
300 per 300 mm
450 per 450 mm
600 per 600 mm
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.