Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Wireless Monitoring System - Low Power Transmitters

ZW-ED Series

Wireless temperature, humidity and barometric pressure | ZW-ED Series

Wireless temperature, humidity and barometric pressure

335,31 ZW-ED

2 anni di garanzia CE
  • Web-Based Monitoring of Temperature, Humidity and Barometric Pressure
  • Data Assurance
  • Up to 128 End Devices per Receiver
  • Up to 7-Year Battery Life
  • IP65 Enclosure
Sensori wireless, trasmettitori, ricevitori , misuratori e controllori - Visualizza i prodotti correlati

Descrizione

This rugged high-performance and low power consumption OMEGA™ ZW-ED wireless sensor/transmitter system provides web-based monitoring temperature, humidity, and barometric pressure.

The radio is an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000m* (3280') outdoor and around 100m* (328') indoor to a ZW-REC coordinator. The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network with no special software—just your web browser.

Data Chart
OMEGA Enterprise Gateway


Software: OMEGA Enterprise Gateway

These wireless devices are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA 4 (IP65) rated housing. A variety of compatible probes are available to suit your application.

* Without obstructions or interference

Specifications
Input Types
Digital Probe Inputs: Temperature, Barometric Pressure, and Humidity

Local Display
Optional LCD Display: Displays Temperature in C, Pressure in mbar and Relative Humidity in % where applicable

EXTERNAL SENSOR SPECIFICATIONS

TEMPERATURE
Accuracy/Range*:
zTP1 (-P/-LCD/-DC/-CCELL);
zTP2 (-P/-LCD/-DC/-CCELL)

±0.5°C for 10° to 85°C (±1°F for 50° to 185°F)
±1°C for -40° to 10°C and 85° to 125°C
(±1.8°F for -40° to 50°F and 185° to 257°F)

zBTHP (-P/-LCD/-DC/-CCELL);
zTHP (-P/-LCD/-DC/-CCELL)
zTHP2 (-P/-LCD/-DC/-CCELL)

±0.5°C for 5° to 45°C (±1°F for 41° to 113°F)
up to 1.5°C for -40° to 5°C and 45° to 124°C
(up to 2.7°F for -40° to 41°F and 113° to 255°F) refer to chart

zBTP (-P/-LCD/-DC/-CCELL)
±0.8°C @ 20°C (±1.5°F @ 68°F)
±2°C for -40° to 85°C (±3.6°F for -40° to 185 °F)

Resolution: 0.1°C
Repeatablilty: ±0.1°C, for
zBTHP, zTHP, zTHP2 (-P/-LCD/-DC/-CCELL),
*Note: extended temperature ranges are for External Probes only

Industrial Probe:

SS 316 housing, 137mm x Ø16mm (5” x Ø 0.63”) for zBTP (-P/-LCD/-DC/-CCELL); zBTHP (-P/-LCD/-DC/-CCELL); zTHP (-P/-LCD/-DC/-CCELL)

Short Probe, Quick Disconnect: SS 316 housing, 78mm x Ø16mm (3.1” x Ø 0.63”) for zTHP2 (-P/-LCD/-DC/-CCELL)

Stick Probe: ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zTP1 (-P/-LCD/-DC/-CCELL)

Lug Mounted Probe: Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”); mounting hole Ø 4.72mm (Ø 0.186”) for zTP2 (-P/-LCD/-DC/-CCELL)

Cable Dimensions and Operating Temperature:
3 m (10’) long x Ø 2.62 mm (0.103”)
-80° to 200°C (-112° to 392°F)
for zTHP (-P/-LCD/-DC/-CCELL);
zTP1 (-P/-LCD/-DC/-CCELL);
zTP2 (-P/-LCD/-DC/-CCELL)


3 m (10’) long x Ø 4.45 mm (0.175”)
-55 to 105°C (-67 to 221°F)
for zBTP (-P/-LCD/-DC/-CCELL);
zBTHP (-P/-LCD/-DC/-CCELL)
RELATIVE HUMIDITY
Accuracy/Range:
zBTHP (-P/-LCD/-DC/-CCELL);
zTHP (-P/-LCD/-DC/-CCELL)
±2.75% for 10 to 90%;
±3% for 5 to 10% and 90 to 95%;
±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%

BAROMETRIC PRESSURE
Accuracy/Range:
zBTP (-P/-LCD/-DC/-CCELL),
zBTHP (-P/-LCD/-DC/-CCELL);
±3.5mbar for 10 mbar to 1100 mbar (1 KPa to 110 KPa)
Resolution: 0.1 mbar

THERMOCOUPLE INPUT (Coming Soon)
Temperature Range: refer to Thermocouple Chart
Temperature Accuracy: refer to Thermocouple Chart
Temperature Stability: 0.08°C/°C
Temperature Coefficient: ±25 ppm/°C
Thermocouple Cold End Tracking: 0.1°C/°C
Thermocouple Lead Resistance: 100 ohm max.
Thermocouple Type (ITS 90):
J, K, T, E, R, S, B, C, N, L (DIN J)
Warm-Up to Rated Accuracy: 30 minutes

ANALOG VOLTAGE & CURRENT INPUT (Coming soon)
Voltage Input: Differential; bipolar;
±100 mV, ±1 V, ±10 V
Input Impedance: 400 K ohm for voltage
Current Input: Differential; bipolar; ±20 mA (5 Ohm load)
Accuracy: ±0.1% Full Range @ 25°C
Reading Rate: Periodic (1 sample/update) or continuous (20 samples/second)
A/D Conversion: Sigma-Delta
Resolution: 16 bits
Temperature Coefficient: ±50 ppm/°C
Common Mode Rejection: 105 dB
Normal Mode Rejection: 98 dB
Warm-Up to Rated Accuracy: 30 minutes


Environmental
Operating Conditions:
Base Unit: -20 to 70°C (-4 to 158°F), 90% RH non-condensing
CR2032 Battery: -20 to 60°C (-4 to 140°F), 90% RH non-condensing
Alkaline Battery: -18 to 55°C (-0.4 to 131°F), 90% RH non-condensing
LCD Option: -10 to 60°C (14 to 140°F), 90% RH non-condensing

Packaging
Enclosure Material:
Polycarbonate
Enclosure Protection: NEMA 4 (IP65)
Enclosure Dimensions: 135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56")

General
Agency Approval: ECCN 5A992, EMC 2014/30/EU, LVD 2014/35/EU, RED 2014/53/EU, FCC ID T40JN5168M5
Software: Compatible with the OMEGA™ Dashboard

Note: Because of transmission frequency regulations, the ZW series products may only be used in the United States, Canada, Europe, China, Japan, Korea, and Brazil.


A Complete Wireless System Requires At Least:
One ZW End Device (ZW-ED), One Digital Probe (zTPx-P, ZTHPx-P or zBTx-P) and One ZW Coordinator/Receiver (ZW-REC). (Recommended)
Example: 3 ZW-ED, 3 zTP1-P and 1 ZW-REC for a 3 zone wireless temperature measurement system

Ordinare(Specificare il codice prodotto)

Quello che altre persone hanno comprato: Quando vedi questa icona, fai clic su di essa per espandere un elenco di prodotti che altre persone hanno comprato quando hanno acquistato questo modello.

Codice prodotto/Desc.
Q.tá
Descrizione
Wireless End Devices (Transmitters)
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con ZW-ED
ZW-ED
335.31
Stock: 1 settimana
 
Wireless end device for use with digital probes (Only work with ZW-REC, not zCDR)
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con ZW-ED-LCD
ZW-ED-LCD
453.11
Stock: 1 settimana
 
Wireless end device for use with digital probes, LCD display
Wireless Coordinators/Receivers
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con ZW-REC
ZW-REC
480.97
Stock: 1 settimana
 
Wireless receiver
Digital Probes
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con zTP1-P
zTP1-P
95.79
Stock: 1 settimana
 
Digital Stick temperature probe, M12 Connector, cable 3 m
  
zTP2-P
95.79
Stock: 7 settimane
 
Digital Lug mount temperature probe, M12 Connector, cable 3 m
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con zTHP-P
zTHP-P
172.93
Stock: 1 settimana
 
Digital Industrial temperature and humidity probe, M12 Connector, cable 3 m
  
zTHP2-P
172.93
Stock: 13 settimane
 
Compact Digital industrial temperature and humidity probe, M12 Connector, short probe
  
zBTP-P
182.89
Stock: 1 settimana
 
Digital Industrial temperature and barometric pressure probe, M12 Connector, cable 3 m
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con zBTHP-P
zBTHP-P
262.72
Stock: 13 settimane
 
Digital Industrial temperature, humidity and barometric pressure probe, M12 Connector, cable 3 m
Smart Probes
  
BT-SMP
167.25
Stock: 5 settimane
 
Smart Probe, Barometric/Temp, M12
  
TH-SMP
172.93
Stock: 5 settimane
 
Smart Probe, Temp/RH, M12
  
BTH-SMP
216.13
Stock: 7 settimane
 
Smart Probe, Baro/Temp/RH, M12
Calibrated Probes
  
zTHP-P-CAL-3-HU
376.16
Stock: 13 settimane
 
Replacement External Industrial Probe with Temperature and Humidity Sensor, cable 3m with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C.
  
zTHP2-P-CAL-3-HU
423.96
Stock: 13 settimane
 
Replacement External Industrial Probe with Temperature and Humidity Sensor, short probe and M12 connection with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C.
  
zBTP-P-CAL-3-P
319.24
Stock: 13 settimane
 
Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m with NIST Traceable Calibration Certificate. Three (3) Barometric Pressure Points, Temperature 25°C.
  
zBTHP-P-CAL-3-HU-P-T
€548.65
Stock: 13 settimane
 
Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m with NIST Traceable Calibration Certificate. Three (3) humidity, barometric pressure, and temperature points
Accessories
  
DM12CAB-8-1-RA
€36.73
Stock: 1 settimana
 
1 m cable dual M12-8 connector, right angle terminator
  
DM12CAB-8-3-RA
€49.80
Stock: In magazzino
 
3 m cable dual M12-8 connector, right angle terminator
  
DM12CAB-8-5-RA
€60.04
Stock: 1 settimana
 
5 m cable dual M12-8 connector, right angle terminator
  
DM12CAB-8-1
€40.04
Stock: In magazzino
 
1 m cable dual M12-8 connector
  
DM12CAB-8-3
€45.69
Stock: In magazzino
 
3 m cable dual M12-8 connector
  
DM12CAB-8-5
€60.04
Stock: In magazzino
 
5 m cable dual M12-8 connector
  
UNIV-AC-100/240-5-M8
42.07
Stock: 7 settimane
 
Universal AC adapter with M8 connector
  
IP-PCI-10P
36.10
Stock: 7 settimane
 
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack.
  
IP-SC
41.42
Stock: 7 settimane
 
Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (less than 35 psi) environments.
  
IND-KIT
16.91
Stock: 3 settimane
 
Replacement Mounting Kit, for industrial probes.
Tutti gli importi indicati in EUR
Nota: Comes complete with 2 C-cell batteries and CR2032 battery.
ZW-ED’s only work with ZW-REC’s, not the older zCDR

Manuali dei prodotti:

Download ZW Series Wireless End Device Manual
Download ZW Series Wireless End Device Quick Start Guide
We noticed you are from the US. Visit your local site for regional offers and live support.