Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Compact Enclosure Fan Heater

HGL Series

HGL046 Series Enclosure Heaters | HGL Series

HGL046 Series Enclosure Heaters

251,95 HGL40900

CE
  • Compact Fan Heater for Increased Heat Output
  • Built-In Overheat Protection
  • DIN Rail Mountable
  • Maintains Minimum Operating Temperatures in Enclosures
  • Helps to Prevent Failure of Electronic Components Caused by Condensation and Corrosion
Riscaldatori di confort - Visualizza i prodotti correlati

Descrizione

More information about how Industrial Heaters work in this link.

The integrated high performance axial fan provides forced air circulation to ensure even temperature distribution in enclosures. A temperature safety cut-out protects against overheating in case of fan failure.

Specifications
Heating element: Resistance heater
Heater Body: Anodised extruded aluminium profile
Surface Temperature: Max. 75°C (400W)
Airflow: 45m³/h (50Hz) or 54m³/h (60Hz) free flow.
Service Life: 50,000 hours at 25°C
Electrical Connection: Internal terminals, 1.5mm² with cable clamp. Clamping torque 0.8Nm
Connection Casing: Plastic to UL94 V-0, black
Mounting: Clip for 35mm DIN rail. EN 50022
Fixing Position: Vertical
Operating/Storage Temperature: -45 to 70°C
Protection/Protection Class: IP20/I (earthed)
Dimensions (lxwxd)/Weight:
   250W: 182x85x100mm. 1.1kg
   400W: 222x85x100mm 1.4kg


Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
HGL40900
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Fan heater, 250 W, 120 Vac
HGL40000
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Fan heater, 250 W, 230 Vac
HGL41900
270.31
Stock: 1 settimana
 
Fan heater, 400 W, 120 Vac
HGL41000
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Fan heater, 400 W, 230 Vac
Tutti gli importi indicati in EUR
Nota: Comes complete with operator’s manual.
Esempio di Ordinazione: (1) HGL40900 Fan heater, 250 W, 120 Vac, €251.95
We noticed you are from the US. Visit your local site for regional offers and live support.